(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Outer Diameter Shallow Groove Holder [for TG Chip] KTG Type

Outer Diameter Shallow Groove Holder [for TG Chip] KTG Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,338₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Screw clamping type outer diameter shallow grooving holder.

Part Number
KTGR2020K-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 9,337.80

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Preferred Hand Right Handed A(mm) - B(mm) 20
F1(mm) 25 H1=h(mm) 20 H3(mm) 3
L1(mm) 125 L2(mm) 20 T(mm) 2.5
Wrench FT-15 Clamp Screw SB-4TR

Please check the type/dimensions/specifications of the part KTGR2020K-16 in the Outer Diameter Shallow Groove Holder [for TG Chip] KTG Type series.