(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Specifications]·Machining applications: inner diameter, through hole; compatible insert shape: non-ISO standard; clamp method: non-ISO standard
Part Number |
---|
AD32U |
AD40V |
AD50W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length L1 | H (mm) | φD1 (mm) | B (mm) | L2 (mm) | L3 (MIN) (mm) | Wrench | Mounting Bolts |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 74,058.80 | 1 Piece(s) | 5 Day(s) or more | 310 | 31 | 32 | 29 | 200 | 200 | LW-4 | HH5 x 20 (3)/HH5 x 30 (1) | ||
₹ 91,275.38 | 1 Piece(s) | 5 Day(s) or more | 360 | 39 | 40 | 37 | 248 | 228 | LW-4 | HH5 x 20 (3)/HH5 x 30 (1) | ||
₹ 134,318.15 | 1 Piece(s) | 5 Day(s) or more | 410 | 47 | 50 | 47 | 280 | 276 | LW-5 | HH6 x 20 (3)/HH6 x 30 (1) |
Loading...
Oil Hole Presence | Included | G(mm) | Rp3/8 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy