(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

S...SVUB (C) Type (Outer Diameter and Undercutting Machining) (Part Number)

S...SVUB (C) Type (Outer Diameter and Undercutting Machining)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      23,183₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: outer diameter and profiling; compatible insert shape: V (35° two-bolt); compatible insert relief angle: positive 7° (C), positive 5° (B); clamp method: screw-on (S)

Part Number
S20G-SVUBL11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Height
(mm)
Link Width
(mm)
φD
(mm)
φd1
(mm)
F1
(mm)
H1=H2
(mm)
S
(mm)
L1
(mm)
Wrench Clamp Screw

₹ 25,372.18

1 Piece(s) 8 Day(s) or more 18182019.410.518890FT-8SB-2570TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Use Major Diameter / Profile Clamp Shape Screw On
Preferred Hand Left Handed Applicable Chip Clearance Angle Positive Reference Corner R (rε) 0.4

Please check the type/dimensions/specifications of the part S20G-SVUBL11 in the S...SVUB (C) Type (Outer Diameter and Undercutting Machining) series.

Product variants

Part Number
S16F-SVUCL08
S19G-SVUBL11
S19K-SVUBL11
S20K-SVUBL11
S25.0H-SVUBL11
S25K-SVUBL11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Height
(mm)
Link Width
(mm)
φD
(mm)
φd1
(mm)
F1
(mm)
H1=H2
(mm)
S
(mm)
L1
(mm)
Wrench Clamp Screw

₹ 23,972.02

1 Piece(s) 8 Day(s) or more --1615.48155.585FT-6SB-2050TR

₹ 25,372.18

1 Piece(s) 8 Day(s) or more 171719.0518.410.517890FT-8SB-2570TR

₹ 25,372.18

1 Piece(s) 8 Day(s) or more 171719.0518.410.5178120FT-8SB-2570TR

₹ 25,372.18

1 Piece(s) 8 Day(s) or more 18182019.410.5188120FT-8SB-2570TR

₹ 28,458.15

1 Piece(s) 8 Day(s) or more 23232524.410.5238100FT-8SB-2570TR

₹ 28,458.15

1 Piece(s) 8 Day(s) or more 232325.424.810.5238120FT-8SB-2570TR
X
whatsapp-qr whatsapp-icon