(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

S...SDUC Type (External Diameter, Profiling) (Part Number)

S...SDUC Type (External Diameter, Profiling)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,912₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: outer diameter and profiling; compatible insert shape: D (55° two-bolt); compatible insert relief angle: positive 7° (C); clamp method: screw-on (S)

Part Number
S19K-SDUCL07
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Height
(mm)
Link Width
(mm)
φD
(mm)
φd1
(mm)
F1
(mm)
H1=H2
(mm)
S
(mm)
L1
(mm)
Wrench Clamp Screw

₹ 19,202.95

1 Piece(s) 5 Day(s) or more 171719.0518.46173.8120FT-8SB-2560TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond) Use Major Diameter / Profile Clamp Shape Screw On
Preferred Hand Left Handed Applicable Chip Clearance Angle Positive Reference Corner R (rε) 0.4

Please check the type/dimensions/specifications of the part S19K-SDUCL07 in the S...SDUC Type (External Diameter, Profiling) series.

Product variants

Part Number
S15F-SDUCL07
S19G-SDUCL07
S19G-SDUCL11
S19K-SDUCL11
S20G-SDUCL07
S20G-SDUCL11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Height
(mm)
Link Width
(mm)
φD
(mm)
φd1
(mm)
F1
(mm)
H1=H2
(mm)
S
(mm)
L1
(mm)
Wrench Clamp Screw

₹ 17,911.76

1 Piece(s) 5 Day(s) or more 151515.87515.46153.885FT-8SB-2560TR

₹ 19,202.95

1 Piece(s) 5 Day(s) or more 171719.0518.46173.890FT-8SB-2560TR

₹ 19,202.95

1 Piece(s) 5 Day(s) or more 171719.0518.410175.890FT-15SB-4085TR

₹ 19,202.95

1 Piece(s) 5 Day(s) or more 171719.0518.410175.8120FT-15SB-4085TR

₹ 19,202.95

1 Piece(s) 5 Day(s) or more 18182019.46183.890FT-8SB-2560TR

₹ 19,202.95

1 Piece(s) 5 Day(s) or more 18182019.410185.890FT-15SB-4085TR