(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

SVPP-FF Type (not offset) (outer diameter, end surface, profile, relief machining) (Part Number)

SVPP-FF Type (not offset) (outer diameter, end surface, profile, relief machining)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,467₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: outer diameter, flange, and profiling; compatible insert shape: V (35° two-bolt); compatible insert relief angle: positive 11° (P); clamp method: screw-on (S)

Part Number
SVPPR1616JX-11FF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipB
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Wrench Reference Corner R (rε) Clamp Screw

₹ 6,898.76

1 Piece(s) 5 Day(s) or more 16162161201620FT-80.2SB-2570TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Use Major Diameter / End Surface / Profile Clamp Shape Screw On
Preferred Hand Right Handed Applicable Chip Clearance Angle Positive S(mm) 0

Please check the type/dimensions/specifications of the part SVPPR1616JX-11FF in the SVPP-FF Type (not offset) (outer diameter, end surface, profile, relief machining) series.

Product variants

Part Number
SVPPR1010JX-08FF
SVPPR1010JX-11FF
SVPPR1212F-08FF
SVPPR1212F-11FF
SVPPR1212JX-08FF
SVPPR1212JX-11FF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipB
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Wrench Reference Corner R (rε) Clamp Screw

₹ 6,467.47

1 Piece(s) 5 Day(s) or more 10104101201216FT-60.1SB-2050TR

₹ 6,467.47

1 Piece(s) 5 Day(s) or more 10108101201620FT-80.2SB-2570TR

₹ 6,826.44

1 Piece(s) 5 Day(s) or more 1212212851216FT-60.1SB-2050TR

₹ 6,826.44

1 Piece(s) 5 Day(s) or more 1212612851620FT-80.2SB-2570TR

₹ 6,826.44

1 Piece(s) 5 Day(s) or more 12122121201216FT-60.1SB-2050TR

₹ 6,826.44

1 Piece(s) 5 Day(s) or more 12126121201620FT-80.2SB-2570TR