(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

SVPB Type (outer diameter, end surface, profile, relief machining) (Part Number)

SVPB Type (outer diameter, end surface, profile, relief machining)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,649₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: outer diameter, flange, and profiling; compatible insert shape: V (35° two-bolt); compatible insert relief angle: positive 5° (B); clamp method: screw-on (S)

Part Number
SVPBL1010JX-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Shank Height
(mm)
Link Width
(mm)
B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
Sheet Wrench Reference Corner R (rε) Sheet Set Screw Clamp Screw

₹ 6,749.25

1 Piece(s) 5 Day(s) or more Left Handed10101014.510120-FT-8/-0.4-SB-2570TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Use Major Diameter / End Surface / Profile Clamp Shape Screw On
Applicable Chip Clearance Angle Positive

Please check the type/dimensions/specifications of the part SVPBL1010JX-11 in the SVPB Type (outer diameter, end surface, profile, relief machining) series.

Product variants

Part Number
SVPBL1212JX-11
SVPBL1616JX-11
SVPBL2020K-11
SVPBL2020K-16N
SVPBL2525M-11
SVPBR1010JX-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand Shank Height
(mm)
Link Width
(mm)
B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
Sheet Wrench Reference Corner R (rε) Sheet Set Screw Clamp Screw

₹ 7,007.76

1 Piece(s) 5 Day(s) or more Left Handed12121216.512120-FT-8/-0.4-SB-2570TR

₹ 7,080.09

1 Piece(s) 5 Day(s) or more Left Handed16161620.516120-FT-8/-0.4-SB-2570TR

₹ 7,796.65

1 Piece(s) 5 Day(s) or more Left Handed2020202520125-FT-8/-0.4-SB-2570TR

₹ 7,796.65

1 Piece(s) 5 Day(s) or more Left Handed2020202520125SVN-32NFT-15/LW-40.8SS-4NSB-40125TRN

₹ 8,657.89

1 Piece(s) 5 Day(s) or more Left Handed2525253225150-FT-8/-0.4-SB-2570TR

₹ 6,648.80

1 Piece(s) 5 Day(s) or more Right Handed10101014.510120-FT-8/-0.4-SB-2570TR