(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

SVJB Type (outer diameter, profile machining) (Part Number)

SVJB Type (outer diameter, profile machining)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,970₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Back surface clamping type / screw clamping type small tool holder (outer diameter).

Part Number
SVJBL2020K-16N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Reference Corner R (rε) Sheet Set Screw Clamp Screw

₹ 6,969.75

1 Piece(s) 5 Day(s) or more Left Handed20252012530SVN-32NFT-15/LW-40.8SS-4NSB-40125TRN

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Use Major Diameter / Profile Clamp Shape Screw On
Applicable Chip Clearance Angle Positive

Please check the type/dimensions/specifications of the part SVJBL2020K-16N in the SVJB Type (outer diameter, profile machining) series.

Product variants

Part Number
SVJBL2020K-11
SVJBL2525M-11
SVJBR2020K-11
SVJBR2020K-16N
SVJBR2525M-11
SVJBR2525M-16N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Reference Corner R (rε) Sheet Set Screw Clamp Screw

₹ 7,151.07

1 Piece(s) 5 Day(s) or more Left Handed20252012530-FT-8/-0..4-SB-2570TR

₹ 7,788.13

1 Piece(s) 5 Day(s) or more Left Handed25322515035-FT-8/-0..4-SB-2570TR

₹ 7,251.53

1 Piece(s) 5 Day(s) or more Right Handed20252012530-FT-8/-0..4-SB-2570TR

₹ 6,969.75

1 Piece(s) 5 Day(s) or more Right Handed20252012530SVN-32NFT-15/LW-40.8SS-4NSB-40125TRN

₹ 7,969.44

1 Piece(s) 5 Day(s) or more Right Handed25322515035-FT-8/-0..4-SB-2570TR

₹ 7,788.13

1 Piece(s) 5 Day(s) or more Right Handed25322515030SVN-32NFT-15/LW-40.8SS-4NSB-40125TRN