(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

SCLC Type (External Diameter/End-Face Machining) (Part Number)

SCLC Type (External Diameter/End-Face Machining)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,076₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: outer diameter and flange; compatible insert shape: C (80° two-bolt); compatible insert relief angle: positive 7° (C); clamp method: screw-on (S)

Part Number
SCLCR2020K-09
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Shank Height
(mm)
Link Width
(mm)
B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Wrench Reference Corner R (rε) Clamp Screw

₹ 7,151.07

1 Piece(s) 5 Day(s) or more Right Handed202020252012520FT-15/-0.2SB-4085TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Use Major Diameter / End Surface Clamp Shape Screw On
Applicable Chip Clearance Angle Positive

Please check the type/dimensions/specifications of the part SCLCR2020K-09 in the SCLC Type (External Diameter/End-Face Machining) series.

Product variants

Part Number
SCLCL1616H-09
SCLCL1616H-12
SCLCL2020K-09
SCLCR2020K-12
SCLCR2525M-09
SCLCR2525M-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand Shank Height
(mm)
Link Width
(mm)
B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Wrench Reference Corner R (rε) Clamp Screw

₹ 6,462.62

1 Piece(s) 5 Day(s) or more Left Handed161616201610015FT-15/-0.2SB-4085TR

₹ 6,362.16

1 Piece(s) 5 Day(s) or more Left Handed161616201610020LTW-20/-0.4SB-5090TR

₹ 7,151.07

1 Piece(s) 5 Day(s) or more Left Handed202020252012520FT-15/-0.2SB-4085TR

₹ 7,251.53

1 Piece(s) 5 Day(s) or more Right Handed202020252012522LTW-20/-0.4SB-5090TR

₹ 7,868.98

1 Piece(s) 5 Day(s) or more Right Handed252525322515022FT-15/-0.2SB-4085TR

₹ 7,868.98

1 Piece(s) 5 Day(s) or more Right Handed252525322515022LTW-20/-0.4SB-5090TR