(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

SCLC Type (External Diameter/End-Face Machining) (Part Number)

SCLC Type (External Diameter/End-Face Machining)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,076₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: outer diameter and flange; compatible insert shape: C (80° two-bolt); compatible insert relief angle: positive 7° (C); clamp method: screw-on (S)

Part Number
SCLCL2525M-09
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Shank Height
(mm)
Link Width
(mm)
B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Wrench Reference Corner R (rε) Clamp Screw

₹ 7,868.98

1 Piece(s) 5 Day(s) or more Left Handed252525322515022FT-15/-0.2SB-4085TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Use Major Diameter / End Surface Clamp Shape Screw On
Applicable Chip Clearance Angle Positive

Please check the type/dimensions/specifications of the part SCLCL2525M-09 in the SCLC Type (External Diameter/End-Face Machining) series.

Product variants

Part Number
SCLCL1616H-09
SCLCL1616H-12
SCLCL2020K-09
SCLCL2525M-12
SCLCR1010F-06
SCLCR1010F-09
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand Shank Height
(mm)
Link Width
(mm)
B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Wrench Reference Corner R (rε) Clamp Screw

₹ 6,462.62

1 Piece(s) 5 Day(s) or more Left Handed161616201610015FT-15/-0.2SB-4085TR

₹ 6,362.16

1 Piece(s) 5 Day(s) or more Left Handed161616201610020LTW-20/-0.4SB-5090TR

₹ 7,151.07

1 Piece(s) 5 Day(s) or more Left Handed202020252012520FT-15/-0.2SB-4085TR

₹ 7,868.98

1 Piece(s) 5 Day(s) or more Left Handed252525322515022LTW-20/-0.4SB-5090TR

₹ 6,176.00

1 Piece(s) 5 Day(s) or more Right Handed1010101210809FT-8/-0.2SB-2570TR

₹ 6,075.55

1 Piece(s) 5 Day(s) or more Right Handed10101014108014FT-15/-0.2SB-4085TR