(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CSRN Type (Outer Diameter Machining) (Part Number)

CSRN Type (Outer Diameter Machining)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,185₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: outer diameter; compatible insert shape: S (square); compatible insert relief angle: negative 0° (N); clamp method: clamp-on (C)

Part Number
CSRNL3225P-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Clamp Set Insert Breaker Sheet Set Screw

₹ 8,333.25

1 Piece(s) 7 Day(s) or more Left Handed2527-3217022SP-141(SP-143)CE-020CB-11M3X8(M3X12)

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Square) Use Major Diameter Clamp Shape Clamp On
Applicable Chip Clearance Angle Negative Wrench LW-4 Reference Corner R (rε) 0.8

Please check the type/dimensions/specifications of the part CSRNL3225P-12 in the CSRN Type (Outer Diameter Machining) series.

Product variants

Part Number
CSRNL2020K-12
CSRNL2525M-12
CSRNL4040R-15
CSRNR2020K-12
CSRNR2525M-12
CSRNR3225P-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Clamp Set Insert Breaker Sheet Set Screw

₹ 7,185.40

1 Piece(s) 7 Day(s) or more Left Handed202222012522SP-141(SP-143)CE-020CB-11M3X8(M3X12)

₹ 7,830.98

1 Piece(s) 7 Day(s) or more Left Handed2527-2515022SP-141(SP-143)CE-020CB-11M3X8(M3X12)

₹ 14,933.78

1 Piece(s) 7 Day(s) or more Left Handed4043-4020030SP-162CE-220CB-51M4X10

₹ 7,185.40

1 Piece(s) 7 Day(s) or more Right Handed202222012522SP-141(SP-143)CE-020CB-11M3X8(M3X12)

₹ 7,830.98

1 Piece(s) 7 Day(s) or more Right Handed2527-2515022SP-141(SP-143)CE-020CB-11M3X8(M3X12)

₹ 8,333.25

1 Piece(s) 7 Day(s) or more Right Handed2527-3217022SP-141(SP-143)CE-020CB-11M3X8(M3X12)