(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Specifications]·Machining applications: outer diameter; compatible insert shape: S (square); compatible insert relief angle: negative 0° (N); clamp method: clamp-on (C)
Part Number |
---|
CSRNL2020K-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Preferred Hand | B (mm) | F1 (mm) | F2 (mm) | H1=h (mm) | L1 (mm) | L2 (mm) | Sheet | Clamp Set | Insert Breaker | Sheet Set Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,185.40 | 1 Piece(s) | 7 Day(s) or more | Left Handed | 20 | 22 | 2 | 20 | 125 | 22 | SP-141(SP-143) | CE-020 | CB-11 | M3X8(M3X12) |
Loading...
Applicable Tip Shape | S (Square) | Use | Major Diameter | Clamp Shape | Clamp On |
---|---|---|---|---|---|
Applicable Chip Clearance Angle | Negative | Wrench | LW-4 | Reference Corner R (rε) | 0.8 |
Please check the type/dimensions/specifications of the part CSRNL2020K-12 in the CSRN Type (Outer Diameter Machining) series.
Part Number |
---|
CSRNL2525M-12 |
CSRNL3225P-12 |
CSRNL4040R-15 |
CSRNR2020K-12 |
CSRNR2525M-12 |
CSRNR3225P-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Preferred Hand | B (mm) | F1 (mm) | F2 (mm) | H1=h (mm) | L1 (mm) | L2 (mm) | Sheet | Clamp Set | Insert Breaker | Sheet Set Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,830.98 | 1 Piece(s) | 7 Day(s) or more | Left Handed | 25 | 27 | - | 25 | 150 | 22 | SP-141(SP-143) | CE-020 | CB-11 | M3X8(M3X12) | ||
₹ 8,333.25 | 1 Piece(s) | 7 Day(s) or more | Left Handed | 25 | 27 | - | 32 | 170 | 22 | SP-141(SP-143) | CE-020 | CB-11 | M3X8(M3X12) | ||
₹ 14,933.78 | 1 Piece(s) | 7 Day(s) or more | Left Handed | 40 | 43 | - | 40 | 200 | 30 | SP-162 | CE-220 | CB-51 | M4X10 | ||
₹ 7,185.40 | 1 Piece(s) | 7 Day(s) or more | Right Handed | 20 | 22 | 2 | 20 | 125 | 22 | SP-141(SP-143) | CE-020 | CB-11 | M3X8(M3X12) | ||
₹ 7,830.98 | 1 Piece(s) | 7 Day(s) or more | Right Handed | 25 | 27 | - | 25 | 150 | 22 | SP-141(SP-143) | CE-020 | CB-11 | M3X8(M3X12) | ||
₹ 8,333.25 | 1 Piece(s) | 7 Day(s) or more | Right Handed | 25 | 27 | - | 32 | 170 | 22 | SP-141(SP-143) | CE-020 | CB-11 | M3X8(M3X12) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy