(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

PWLN Type (External Diameter/End-Face Machining) (Part Number)

PWLN Type (External Diameter/End-Face Machining)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,434₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Double clamp type / lever lock type / wedge lock type general outer diameter holder.

Part Number
PWLNL1616H-06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Shank Height
(mm)
Link Width
(mm)
B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Lever Lock Screw Shim Pin Punch

₹ 6,434.49

1 Piece(s) 5 Day(s) or more Left Handed16161620-1610022LW-32NFH-2.5LL-1NLS-1NLSP-1PC-1

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal) Use Major Diameter / End Surface Clamp Shape Lever Lock
Applicable Chip Clearance Angle Negative Reference Corner R (rε) 0.8

Please check the type/dimensions/specifications of the part PWLNL1616H-06 in the PWLN Type (External Diameter/End-Face Machining) series.

Product variants

Part Number
PWLNL2020K-06
PWLNL2020K-08
PWLNL2525M-08
PWLNR1616H-06
PWLNR2020K-06
PWLNR2020K-08
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand Shank Height
(mm)
Link Width
(mm)
B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Lever Lock Screw Shim Pin Punch

₹ 6,792.11

1 Piece(s) 5 Day(s) or more Left Handed20202025-2012522LW-32NFH-2.5LL-1NLS-1NLSP-1PC-1

₹ 6,792.11

1 Piece(s) 5 Day(s) or more Left Handed20202025-2012526LW-42NLW-3LL-2NLS-2NLSP-2PC-2

₹ 7,366.71

1 Piece(s) 5 Day(s) or more Left Handed25252532232515026LW-42NLW-3LL-2NLS-2NLSP-2PC-2

₹ 6,434.49

1 Piece(s) 5 Day(s) or more Right Handed16161620-1610022LW-32NFH-2.5LL-1NLS-1NLSP-1PC-1

₹ 6,792.11

1 Piece(s) 5 Day(s) or more Right Handed20202025-2012522LW-32NFH-2.5LL-1NLS-1NLSP-1PC-1

₹ 6,792.11

1 Piece(s) 5 Day(s) or more Right Handed20202025-2012526LW-42NLW-3LL-2NLS-2NLSP-2PC-2