(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

PRGC/PRXC/PRGN Types (External Diameter, End Face, Profiling) (Part Number)

PRGC/PRXC/PRGN Types (External Diameter, End Face, Profiling)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,612₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: outer diameter, flange, and profiling; compatible insert shape: R (round); compatible insert relief angle: Positive 7 (C), negative 0° (N); clamp method: pin lock (P), non-ISO standard

Part Number
PRXCL2020K-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Applicable Chip Clearance Angle B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Lever Lock Screw Shim Pin Punch

₹ 12,781.38

1 Piece(s) 7 Day(s) or more Left HandedPositive2020.52012525LR-10CFH-2LL-05CLS-05LSP-1PC-1

Loading...

  1. 1

Basic Information

Applicable Tip Shape R (Round) Use Major Diameter / End Surface / Profile Clamp Shape Lever Lock

Please check the type/dimensions/specifications of the part PRXCL2020K-10 in the PRGC/PRXC/PRGN Types (External Diameter, End Face, Profiling) series.

Product variants

Part Number
PRGCL2525M-12
PRGCR2020K-10
PRGCR2020K-12
PRXCL2525M-10
PRXCL2525M-12
PRXCL2525Q-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand Applicable Chip Clearance Angle B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Lever Lock Screw Shim Pin Punch

₹ 13,354.64

1 Piece(s) 7 Day(s) or more Left HandedPositive25322515017LR-12CFH-2.5LL-1CNLS-1NLSP-1PC-1

₹ 13,063.16

1 Piece(s) 5 Day(s) or more Right HandedPositive20252012515LR-10CFH-2LL-05CLS-05LSP-1PC-1

₹ 12,781.38

1 Piece(s) 7 Day(s) or more Right HandedPositive20252012514LR-12CFH-2.5LL-1CNLS-1NLSP-1PC-1

₹ 13,354.64

1 Piece(s) 5 Day(s) or more Left HandedPositive2525.52515030LR-10CFH-2LL-05CLS-05LSP-1PC-1

₹ 13,354.64

1 Piece(s) 7 Day(s) or more Left HandedPositive2525.72515030LR-12CFH-2.5LL-1CNLS-1NLSP-1PC-1

₹ 14,645.82

1 Piece(s) 5 Day(s) or more Left HandedPositive2525.52518030LR-10CFH-2LL-05CLS-05LSP-1PC-1