(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

DVVN Type (External Diameter/Profiling)

DVVN Type (External Diameter/Profiling)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,970₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: outer diameter and profiling; compatible insert shape: V (35° two-bolt); compatible insert relief angle: negative 0° (N); clamp method: double clamp (D)

Part Number
DVVNN2020K-16
DVVNN2525M-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipB
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)

₹ 6,969.75

1 Piece(s) 5 Day(s) or more 201020125

₹ 7,644.80

1 Piece(s) 5 Day(s) or more 2512.525150

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Use Major Diameter / Profile Clamp Shape Double Clamp
Preferred Hand No Preferred Hand Applicable Chip Clearance Angle Negative L2(mm) 46
Clamp CP-5D Screw CS-5D Spring SP-5D
Sheet DV-33 Sheet Screw SB-4085TR Wrench LW-3/FT-15
Reference Corner R (rε) 0.8