(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

PTFN Type (End Face Machining) (Part Number)

PTFN Type (End Face Machining)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,434₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: flange; compatible insert shape: T (triangle); compatible insert relief angle: negative 0° (N); clamp method: pin lock (P)

Part Number
PTFNL2525M-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Shank Height
(mm)
Link Width
(mm)
B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Lever Lock Screw Shim Pin Punch

₹ 7,366.71

1 Piece(s) 5 Day(s) or more Left Handed25252532252515022.5-FH-2.5LL-03TNLS-03SNP-03S-

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Use End Surface Clamp Shape Lever Lock
Applicable Chip Clearance Angle Negative Reference Corner R (rε) 0.8

Please check the type/dimensions/specifications of the part PTFNL2525M-11 in the PTFN Type (End Face Machining) series.

Product variants

Part Number
PTFNL1212F-11
PTFNL1616H-11
PTFNL2020K-16
PTFNL2525M-16
PTFNL2525M-22
PTFNR1212F-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand Shank Height
(mm)
Link Width
(mm)
B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Lever Lock Screw Shim Pin Punch

₹ 6,434.49

1 Piece(s) 5 Day(s) or more Left Handed1212121612128015-FH-2LL-03NLS-03NP-03-

₹ 6,434.49

1 Piece(s) 5 Day(s) or more Left Handed16161620151610022.5-FH-2.5LL-03TNLS-03SNP-03S-

₹ 6,792.11

1 Piece(s) 5 Day(s) or more Left Handed20202025212012522LT-32N※LT-32N-20FH-2.5LL-1NLS-1NLSP-1PC-1

₹ 7,366.71

1 Piece(s) 5 Day(s) or more Left Handed25252532222515023LT-32N※LT-32N-20FH-2.5LL-1NLS-1NLSP-1PC-1

₹ 7,366.71

1 Piece(s) 5 Day(s) or more Left Handed25252532252515028LT-42N※LT-42N-20LW-3LL-2NLS-2NLSP-2PC-2

₹ 6,434.49

1 Piece(s) 5 Day(s) or more Right Handed1212121612128015-FH-2LL-03NLS-03NP-03-