(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Specifications]·Machining applications: flange; compatible insert shape: T (triangle); compatible insert relief angle: negative 0° (N); clamp method: pin lock (P)
Part Number |
---|
PTFNR2020K-11 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Preferred Hand | Shank Height (mm) | Link Width (mm) | B (mm) | F1 (mm) | F2 (mm) | H1=h (mm) | L1 (mm) | L2 (mm) | Sheet | Wrench | Lever | Lock Screw | Shim Pin | Punch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,792.11 | 1 Piece(s) | 5 Day(s) or more | Right Handed | 20 | 20 | 20 | 25 | 19 | 20 | 125 | 22.5 | - | FH-2.5 | LL-03TN | LS-03SN | P-03S | - |
Loading...
Applicable Tip Shape | T (Triangular) | Use | End Surface | Clamp Shape | Lever Lock |
---|---|---|---|---|---|
Applicable Chip Clearance Angle | Negative | Reference Corner R (rε) | 0.8 |
Please check the type/dimensions/specifications of the part PTFNR2020K-11 in the PTFN Type (End Face Machining) series.
Part Number |
---|
PTFNL2525M-11 |
PTFNL2525M-16 |
PTFNL2525M-22 |
PTFNR2020K-16 |
PTFNR2525M-11 |
PTFNR2525M-16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Preferred Hand | Shank Height (mm) | Link Width (mm) | B (mm) | F1 (mm) | F2 (mm) | H1=h (mm) | L1 (mm) | L2 (mm) | Sheet | Wrench | Lever | Lock Screw | Shim Pin | Punch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,366.71 | 1 Piece(s) | 5 Day(s) or more | Left Handed | 25 | 25 | 25 | 32 | 25 | 25 | 150 | 22.5 | - | FH-2.5 | LL-03TN | LS-03SN | P-03S | - | ||
₹ 7,366.71 | 1 Piece(s) | 5 Day(s) or more | Left Handed | 25 | 25 | 25 | 32 | 22 | 25 | 150 | 23 | LT-32N※LT-32N-20 | FH-2.5 | LL-1N | LS-1N | LSP-1 | PC-1 | ||
₹ 7,366.71 | 1 Piece(s) | 5 Day(s) or more | Left Handed | 25 | 25 | 25 | 32 | 25 | 25 | 150 | 28 | LT-42N※LT-42N-20 | LW-3 | LL-2N | LS-2N | LSP-2 | PC-2 | ||
₹ 6,792.11 | 1 Piece(s) | 5 Day(s) or more | Right Handed | 20 | 20 | 20 | 25 | 21 | 20 | 125 | 22 | LT-32N※LT-32N-20 | FH-2.5 | LL-1N | LS-1N | LSP-1 | PC-1 | ||
₹ 7,366.71 | 1 Piece(s) | 5 Day(s) or more | Right Handed | 25 | 25 | 25 | 32 | 25 | 25 | 150 | 22.5 | - | FH-2.5 | LL-03TN | LS-03SN | P-03S | - | ||
₹ 7,366.71 | 1 Piece(s) | 5 Day(s) or more | Right Handed | 25 | 25 | 25 | 32 | 22 | 25 | 150 | 23 | LT-32N※LT-32N-20 | FH-2.5 | LL-1N | LS-1N | LSP-1 | PC-1 |