(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

PTGN Type (Outer Diameter Machining) (Part Number)

PTGN Type (Outer Diameter Machining)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,434₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: outer diameter; compatible insert shape: T (triangle); relief angle: negative 0° (N); clamp method: pin lock (P), non-ISO standard

Part Number
PTGNR2525M-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Shank Height
(mm)
Link Width
(mm)
B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Lever Lock Screw Shim Pin Punch

₹ 7,366.71

1 Piece(s) 5 Day(s) or more Right Handed25252532242515029LT-42N※LT-42N-20LW-3LL-2NLS-2NLSP-2PC-2

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Use Major Diameter Clamp Shape Lever Lock
Applicable Chip Clearance Angle Negative Reference Corner R (rε) 0.8

Please check the type/dimensions/specifications of the part PTGNR2525M-22 in the PTGN Type (Outer Diameter Machining) series.

Product variants

Part Number
PTGNL1212F-11
PTGNL1616H-16
PTGNL2020K-11
PTGNL2020K-16
PTGNL2525M-16
PTGNL2525M-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand Shank Height
(mm)
Link Width
(mm)
B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Lever Lock Screw Shim Pin Punch

₹ 6,434.49

1 Piece(s) 5 Day(s) or more Left Handed1212121612128018-FH-2LL-03NLS-03NP-03-

₹ 6,434.49

1 Piece(s) 5 Day(s) or more Left Handed16161620171610024LT-32N※LT-32N-20FH-2.5LL-1NLS-1NLSP-1PC-1

₹ 6,612.13

1 Piece(s) 5 Day(s) or more Left Handed--2025202012522-FH-2.5LL-03TNLS-03SNP-03S-

₹ 6,792.11

1 Piece(s) 5 Day(s) or more Left Handed20202025202012524LT-32N※LT-32N-20FH-2.5LL-1NLS-1NLSP-1PC-1

₹ 7,366.71

1 Piece(s) 5 Day(s) or more Left Handed25252532202515024LT-32N※LT-32N-20FH-2.5LL-1NLS-1NLSP-1PC-1

₹ 7,366.71

1 Piece(s) 5 Day(s) or more Left Handed25252532242515029LT-42N※LT-42N-20LW-3LL-2NLS-2NLSP-2PC-2