(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

PDJN Type (External Diameter, Profiling) (Part Number)

PDJN Type (External Diameter, Profiling)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,434₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: outer diameter and profiling; compatible insert shape: D (55° two-bolt); relief angle: negative 0° (N); clamp method: pin lock (P), non-ISO standard

Part Number
PDJNR2020H-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Shank Height
(mm)
Link Width
(mm)
B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Lever Lock Screw Shim Pin Punch Reference Corner R (rε)

₹ 6,893.91

1 Piece(s) 5 Day(s) or more Right Handed20202025-2010036 LD-42※LD-42-20LW-3LL-3NLS-2NLSP-2PC-20.8

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond) Use Major Diameter / Profile Clamp Shape Lever Lock
Applicable Chip Clearance Angle Negative

Please check the type/dimensions/specifications of the part PDJNR2020H-15 in the PDJN Type (External Diameter, Profiling) series.

Product variants

Part Number
PDJNL2525M-15
PDJNL2525M-15U
PDJNL3225P-15
PDJNR2020K-11
PDJNR2020K-15
PDJNR2525M-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand Shank Height
(mm)
Link Width
(mm)
B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Lever Lock Screw Shim Pin Punch Reference Corner R (rε)

₹ 7,467.16

1 Piece(s) 5 Day(s) or more Left Handed25252532252515036 LD-42※LD-42-20LW-3LL-3NLS-2NLSP-2PC-20.8

₹ 7,796.65

1 Piece(s) 5 Day(s) or more Left Handed25252532242515034 LD-42※LD-42-20(LD-43)(※LD-43-20)LW-3LL-4LS-3LSP-2PC-20.8

₹ 8,476.56

1 Piece(s) 5 Day(s) or more Left Handed--2532253217036 LD-42※LD-42-20LW-3LL-3NLS-2NLSP-2PC-20.8

₹ 6,792.11

1 Piece(s) 5 Day(s) or more Right Handed20202025-2012528LD-32NFH-2.5LL-1DNLS-1NLSP-1PC-10.4

₹ 6,893.91

1 Piece(s) 5 Day(s) or more Right Handed20202025-2012536 LD-42※LD-42-20LW-3LL-3NLS-2NLSP-2PC-20.8

₹ 7,366.71

1 Piece(s) 5 Day(s) or more Right Handed25252532272515028LD-32NFH-2.5LL-1DNLS-1NLSP-1PC-10.4