(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Specifications]·Machining applications: outer diameter and profiling; compatible insert shape: D (55° two-bolt); relief angle: negative 0° (N); clamp method: pin lock (P), non-ISO standard
Part Number |
---|
PDJNL1616H-11 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Preferred Hand | Shank Height (mm) | Link Width (mm) | B (mm) | F1 (mm) | F2 (mm) | H1=h (mm) | L1 (mm) | L2 (mm) | Sheet | Wrench | Lever | Lock Screw | Shim Pin | Punch | Reference Corner R (rε) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,434.49 | 1 Piece(s) | 8 Day(s) or more | Left Handed | 16 | 16 | 16 | 20 | - | 16 | 100 | 28 | LD-32N | FH-2.5 | LL-1DN | LS-1N | LSP-1 | PC-1 | 0.4 |
Loading...
Applicable Tip Shape | D (55° Diamond) | Use | Major Diameter / Profile | Clamp Shape | Lever Lock |
---|---|---|---|---|---|
Applicable Chip Clearance Angle | Negative |
Please check the type/dimensions/specifications of the part PDJNL1616H-11 in the PDJN Type (External Diameter, Profiling) series.
Part Number |
---|
PDJNL2020K-11 |
PDJNL2020K-15 |
PDJNL2525M-11 |
PDJNL2525M-15 |
PDJNL2525M-15U |
PDJNL3225P-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Preferred Hand | Shank Height (mm) | Link Width (mm) | B (mm) | F1 (mm) | F2 (mm) | H1=h (mm) | L1 (mm) | L2 (mm) | Sheet | Wrench | Lever | Lock Screw | Shim Pin | Punch | Reference Corner R (rε) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,792.11 | 1 Piece(s) | 8 Day(s) or more | Left Handed | 20 | 20 | 20 | 25 | - | 20 | 125 | 28 | LD-32N | FH-2.5 | LL-1DN | LS-1N | LSP-1 | PC-1 | 0.4 | ||
₹ 6,792.11 | 1 Piece(s) | 5 Day(s) or more | Left Handed | 20 | 20 | 20 | 25 | - | 20 | 125 | 36 | LD-42※LD-42-20 | LW-3 | LL-3N | LS-2N | LSP-2 | PC-2 | 0.8 | ||
₹ 7,366.71 | 1 Piece(s) | 8 Day(s) or more | Left Handed | - | - | 25 | 32 | 27 | 25 | 150 | 28 | LD-32N | FH-2.5 | LL-1DN | LS-1N | LSP-1 | PC-1 | 0.4 | ||
₹ 7,467.16 | 1 Piece(s) | 7 Day(s) or more | Left Handed | 25 | 25 | 25 | 32 | 25 | 25 | 150 | 36 | LD-42※LD-42-20 | LW-3 | LL-3N | LS-2N | LSP-2 | PC-2 | 0.8 | ||
₹ 7,796.65 | 1 Piece(s) | 8 Day(s) or more | Left Handed | 25 | 25 | 25 | 32 | 24 | 25 | 150 | 34 | LD-42※LD-42-20(LD-43)(※LD-43-20) | LW-3 | LL-4 | LS-3 | LSP-2 | PC-2 | 0.8 | ||
₹ 8,476.56 | 1 Piece(s) | 7 Day(s) or more | Left Handed | - | - | 25 | 32 | 25 | 32 | 170 | 36 | LD-42※LD-42-20 | LW-3 | LL-3N | LS-2N | LSP-2 | PC-2 | 0.8 |