(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
PCLN Type (External Diameter/End-Face Machining) (Part Number)

PCLN Type (External Diameter/End-Face Machining)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,434₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: outer diameter and flange; compatible insert shape: C (80° two-bolt); relief angle: negative 0° (N); clamp method: pin lock (P), non-ISO standard

Part Number
PCLNR2020H-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Shank Height
(mm)
Link Width
(mm)
B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Lever Lock Screw Shim Pin Punch

₹ 6,792.11

1 Piece(s) 8 Day(s) or more Right Handed20202025202010027LC-42NLW-3LL-2NLS-2NLSP-2PC-2

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Use Major Diameter / End Surface Clamp Shape Lever Lock
Applicable Chip Clearance Angle Negative Reference Corner R (rε) 0.8

Please check the type/dimensions/specifications of the part PCLNR2020H-12 in the PCLN Type (External Diameter/End-Face Machining) series.

Product variants

Part Number
PCLNL2525M-09
PCLNL2525M-12
PCLNL2525M-16
PCLNR2020K-09
PCLNR2020K-12
PCLNR2525M-09
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand Shank Height
(mm)
Link Width
(mm)
B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Lever Lock Screw Shim Pin Punch

₹ 7,366.71

1 Piece(s) 8 Day(s) or more Left Handed25252532182515022LC-32NFH-2.5LL-1NLS-1NLSP-1PC-1

₹ 7,366.71

1 Piece(s) 5 Day(s) or more Left Handed25252532202515027LC-42NLW-3LL-2NLS-2NLSP-2PC-2

₹ 7,366.71

1 Piece(s) 5 Day(s) or more Left Handed25252532252515032LC-53NLW-3LL-5NLS-4NLSP-3-

₹ 6,792.11

1 Piece(s) 8 Day(s) or more Right Handed20202025152012522LC-32NFH-2.5LL-1NLS-1NLSP-1PC-1

₹ 6,893.91

1 Piece(s) 6 Day(s) or more Right Handed20202025202012527LC-42NLW-3LL-2NLS-2NLSP-2PC-2

₹ 7,366.71

1 Piece(s) 5 Day(s) or more Right Handed25252532182515022LC-32NFH-2.5LL-1NLS-1NLSP-1PC-1
X
whatsapp-qr whatsapp-icon