(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Specifications]·Machining applications: outer diameter and flange; compatible insert shape: C (80° two-bolt); relief angle: negative 0° (N); clamp method: pin lock (P), non-ISO standard
Part Number |
---|
PCLNR2020K-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Preferred Hand | Shank Height (mm) | Link Width (mm) | B (mm) | F1 (mm) | F2 (mm) | H1=h (mm) | L1 (mm) | L2 (mm) | Sheet | Wrench | Lever | Lock Screw | Shim Pin | Punch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,893.91 | 1 Piece(s) | 6 Day(s) or more | Right Handed | 20 | 20 | 20 | 25 | 20 | 20 | 125 | 27 | LC-42N | LW-3 | LL-2N | LS-2N | LSP-2 | PC-2 |
Loading...
Applicable Tip Shape | C (80° Diamond) | Use | Major Diameter / End Surface | Clamp Shape | Lever Lock |
---|---|---|---|---|---|
Applicable Chip Clearance Angle | Negative | Reference Corner R (rε) | 0.8 |
Please check the type/dimensions/specifications of the part PCLNR2020K-12 in the PCLN Type (External Diameter/End-Face Machining) series.
Part Number |
---|
PCLNL2525M-09 |
PCLNL2525M-12 |
PCLNL2525M-16 |
PCLNR2525M-09 |
PCLNR2525M-12 |
PCLNR2525M-16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Preferred Hand | Shank Height (mm) | Link Width (mm) | B (mm) | F1 (mm) | F2 (mm) | H1=h (mm) | L1 (mm) | L2 (mm) | Sheet | Wrench | Lever | Lock Screw | Shim Pin | Punch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,366.71 | 1 Piece(s) | 8 Day(s) or more | Left Handed | 25 | 25 | 25 | 32 | 18 | 25 | 150 | 22 | LC-32N | FH-2.5 | LL-1N | LS-1N | LSP-1 | PC-1 | ||
₹ 7,366.71 | 1 Piece(s) | 5 Day(s) or more | Left Handed | 25 | 25 | 25 | 32 | 20 | 25 | 150 | 27 | LC-42N | LW-3 | LL-2N | LS-2N | LSP-2 | PC-2 | ||
₹ 7,366.71 | 1 Piece(s) | 5 Day(s) or more | Left Handed | 25 | 25 | 25 | 32 | 25 | 25 | 150 | 32 | LC-53N | LW-3 | LL-5N | LS-4N | LSP-3 | - | ||
₹ 7,366.71 | 1 Piece(s) | 5 Day(s) or more | Right Handed | 25 | 25 | 25 | 32 | 18 | 25 | 150 | 22 | LC-32N | FH-2.5 | LL-1N | LS-1N | LSP-1 | PC-1 | ||
₹ 7,467.16 | 1 Piece(s) | 5 Day(s) or more | Right Handed | 25 | 25 | 25 | 32 | 20 | 25 | 150 | 27 | LC-42N | LW-3 | LL-2N | LS-2N | LSP-2 | PC-2 | ||
₹ 7,366.71 | 1 Piece(s) | 5 Day(s) or more | Right Handed | 25 | 25 | 25 | 32 | 25 | 25 | 150 | 32 | LC-53N | LW-3 | LL-5N | LS-4N | LSP-3 | - |