(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

60° Triangle Negative CBN

Part Number

Configured Part Number is shown.

TNGM160408S01225BB2-KBN25M

Part Number
TNGM160408S01225BB2-KBN25M
Part NumberVolume DiscountDays to ShipS
17 Day(s) or more 2.1

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 1
work material High-Hardness Material Rake angle Negative Selfishly No Preferred Hand
Nose R 0.8 0.8 Material KBN25M

Please check the type/dimensions/specifications of the part TNGM160408S01225BB2-KBN25M in the 60° Triangle Negative CBN series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)