(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A taper gauge set that allows for measurements from 1 to 29 mm.
[Features]
· Rust resistant with easy-to-read scale due to quenched stainless steel and silver finish.
· This is a 4-piece set of 1-8 mm, 8-15 mm, 15-22 mm, and 22-29 mm gauges.
[Applications]
· Used for measurement of grooves, gaps, hole diameters, etc.
Part Number |
---|
TPG-267M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 7,046.73 | 1 Piece(s) | 5 Day(s) or more |
Loading...
Measuring Range(mm) | 1~29 | Number of Sheets(sheet) | 4 | Thickness(mm) | 1.2 |
---|---|---|---|---|---|
Standard | 267M | Scale | 0.05 | Mass(g) | 80 |
Material | Quenched Stainless Steel (SUS420J2) | Instrument Error(mm) | ±0.05mm | Total length(mm) | 144 |
Feature 1 | Silver Finish | Feature 2 | 4-Piece Gauge Set: 1-8 mm, 8-15 mm, 15-22 mm, 22-29 mm | Use | Measurement of Slots/Gaps/Hole Diameters, Etc. |
Please check the type/dimensions/specifications of the part TPG-267M in the Taper gauge TPG-267M series.