• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Super Miracle Tape

Super Miracle Tape

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

An upgraded version of the Miracle Tape
[Features]
· Increased tear resistance, meaning heavy goods can now be bundled.
[Materials]
· Polyethylene terephtalate (PET)

(i)Caution

  • Super Miracle Tape dispenser is not sold separately.
  • Do not use in applications other than those for which the product is intended, or with valuable/precious items.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pack (4 pcs)
  • 1 Pack (6 pcs)
  • Clear
Width(mm)

Refine by

  • 30
  • 50
  • Clear
Cord

Refine by

  • MC30-506
  • MC50-504
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (6 pcs)
30
MC30-506
9 Day(s) or more
-

Part Number : 262111
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (6 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    30
  • Length(m)
    50
  • Thickness(mm)
    0.038
  • Color Details
    White
  • Cord
    MC30-506
1 Pack (4 pcs)
50
MC50-504
9 Day(s) or more
-

Part Number : 262112
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (4 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.038
  • Color Details
    White
  • Cord
    MC50-504

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)