• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Switching prohibition tape "Do not touch during inspection"

Switching prohibition tape "Do not touch during inspection"

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Width 30 mm × length 20 m
[Features]
· Can be peeled off easily after use without leaving any adhesive residue.
[Materials]
· High quality paper (weak adhesive, peelable)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    30
  • Length(m)
    20
  • Thickness(mm)
    0.08
  • Display Content
    Under Inspection - Do Not Touch
  • Cord
    PROHIBITION Tape D
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s) or more
-

Part Number : 087004
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    30
  • Length(m)
    20
  • Thickness(mm)
    0.08
  • Display Content
    Under Inspection - Do Not Touch
  • Cord
    PROHIBITION Tape D

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)