Switching Prohibition Tape "Operation Prohibited" Prohibition Tape B

Switching Prohibition Tape "Operation Prohibited" Prohibition Tape B

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Width 30 mm × length 20 m
[Features]
· Can be peeled off easily after use without leaving any adhesive residue.
[Materials]
· High quality paper (weak adhesive, peelable)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    30
  • Length(m)
    20
  • Thickness(mm)
    0.08
  • Display Content
    Operation Prohibited
  • Cord
    PROHIBITION Tape B
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s) or more
-

Part Number : 087002
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    30
  • Length(m)
    20
  • Thickness(mm)
    0.08
  • Display Content
    Operation Prohibited
  • Cord
    PROHIBITION Tape B

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)