(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Stripe Tape (Reflective) TR3

Safety Stripe Tape (Reflective) TR3

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,223.80 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Length(m)
    10
  • Thickness(mm)
    0.15
  • Color Details
    Yellow/Black
  • Amount Of Content
    1 Roll

Product Description

This marking tape can be used to highlight objects and areas where caution messages are required to be communicated.
[Features]
· This product shows a tiger stripe pattern when applied and stands out more than monochromatic tape by using alternating contrasting colors.
· Light that hits the tape is strongly reflected. 4 colors are available to satisfy different display/indication needs.
· Multiple tape widths available for different applications and areas of use.
· Two types of materials are available, polyester-based film (256301 to 256304) and polyester film (256305, 256306, 256308, 256309, 256311, 256312).
[Applications]
· Provide warnings for dangerous locations and indicate prohibited areas and the locations of fire prevention equipment.
· Ideal for calling more attention to things or places where caution is required as a supplement to existing signage.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list