(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

line tape guard tape

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 12,829.51 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
148017
148057
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code

₹ 12,829.51

1 Piece(s) 10 Day(s) or more 25 4932134221982 791-7635

₹ 21,858.36

1 Piece(s) 10 Day(s) or more 50 4932134221999 791-7686

Basic Specifications

  • Color
    Black
  • Length(m)
    100
  • Thickness(mm)
    0.2
  • Color detail
    Black

Product Description

Black guard tape is now available. Simple and chic color allows for use in a variety of environments.
[Applications]
· For indicating indoor floor areas.
[Materials]
· PVC (surface is PET-coated)

Part Number
148017
148057
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code

₹ 12,829.51

1 Piece(s) 10 Day(s) or more 25 4932134221982 791-7635

₹ 21,858.36

1 Piece(s) 10 Day(s) or more 50 4932134221999 791-7686

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon