- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
High Luminance Phosphorescent Tape (Super Bright type) Trial Set
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of 364000
-
- Product Type
- Sheet
-
- Color
- Brown-based
-
- Color Details
- Phosphorescent
-
- Cord
- SAFOTM
-
- Specifications
- φ10 mm→2 units; 10 mm width X 45 mm→4 units; 25 mm width X 45 mm→1 unit
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,037.09
|
1 Piece(s)
|
|
8 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Product Type
- Sheet
-
- Color
- Brown-based
-
- Color Details
- Phosphorescent
-
- Cord
- SAFOTM
-
- Specifications
- φ10 mm→2 units; 10 mm width X 45 mm→4 units; 25 mm width X 45 mm→1 unit
-
- Amount Of Content
- 1 pc.
Product Description
This trial set is recommended for those who want to evaluate the actual brightness of the product
[Features]
· Try this product on everything from walls and stairs to switches and remote controls, as well as on daily necessities.
· Glows for a long time after all other light sources have been turned off.
[Materials]
· PET
Specifications of 364000
-
- Product Type
- Sheet
-
- Color
- Brown-based
-
- Color Details
- Phosphorescent
-
- Cord
- SAFOTM
-
- Specifications
- φ10 mm→2 units; 10 mm width X 45 mm→4 units; 25 mm width X 45 mm→1 unit
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,037.09
|
1 Piece(s)
|
|
8 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
High Luminance Phosphorescent Tape (Super Bright type) Trial Set
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy