(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Vehicle Warning Label (Magnet Type) "High Pressure Gas", P-8M

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 043017

  • Product Type
    Magnetic sticker
  • Details Type
    Fluorescent Letters
  • Size
    Square 300X0.8
  • Display Content
    High pressure gas
  • Cord
    P-8M
  • Material
    Resin Magnet (Chlorinated Polyethylene)
  • Amount Of Content
    1 pc.
Part Number
043017
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,655.00

4 Piece(s) 10 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Details Type
    Fluorescent Letters
  • Size
    Square 300X0.8
  • Display Content
    High pressure gas
  • Cord
    P-8M
  • Material
    Resin Magnet (Chlorinated Polyethylene)
  • Amount Of Content
    1 pc.

Product Description

300 mm square × 0.8 mm resin magnet (chlorinated polyethylene)

Specifications of 043017

  • Product Type
    Magnetic sticker
  • Details Type
    Fluorescent Letters
  • Size
    Square 300X0.8
  • Display Content
    High pressure gas
  • Cord
    P-8M
  • Material
    Resin Magnet (Chlorinated Polyethylene)
  • Amount Of Content
    1 pc.
Part Number
043017
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,655.00

4 Piece(s) 10 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1