(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Stick Magnet

Stick Magnet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 1,252.73 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
312200
312210
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Cord Amount Of Content

₹ 1,252.73

4 Piece(s) 5 Day(s) or more 19 mm Width X 1 m X 4 mm (Thickness) Magne 419 1 pc.

₹ 1,295.00

4 Piece(s) 5 Day(s) or more 25 mm width x 1 m x 4 mm (thickness) Magnet 425 1 pc.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Material
    Resin Magnet (Chlorinated Polyethylene)
  • Amount Of Content
    1 pc.

Product Description

Available in 3 sizes.
·8 × 1000 × 4 mm
·19 × 1000 × 4 mm
·25 × 1000 × 4 mm

Part Number
312200
312210
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Cord Amount Of Content

₹ 1,252.73

4 Piece(s) 5 Day(s) or more 19 mm Width X 1 m X 4 mm (Thickness) Magne 419 1 pc.

₹ 1,295.00

4 Piece(s) 5 Day(s) or more 25 mm width x 1 m x 4 mm (thickness) Magnet 425 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon