(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Number Display Sticker 5

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 171805

  • Product Type
    Magnetic sticker
  • Size
    (Small) 30 mm sq.
  • Display Content
    5
  • Cord
    HS-5(5P)S Small
  • Material
    Aluminum Stickers
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
171805
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 615.18

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 1 Bag (5 Sheets)

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    (Small) 30 mm sq.
  • Display Content
    5
  • Cord
    HS-5(5P)S Small
  • Material
    Aluminum Stickers
  • Amount Of Content
    1 Bag (5 Sheets)

Product Description

Available in 4 sizes: large, medium, small, and extra small.
·Size (mm): 80 × 80 (large), 60 × 60 (medium), 40 × 40 (small), 30 × 30 (extra small)
·Display contents: 5
· Material: aluminum

Specifications of 171805

  • Product Type
    Magnetic sticker
  • Size
    (Small) 30 mm sq.
  • Display Content
    5
  • Cord
    HS-5(5P)S Small
  • Material
    Aluminum Stickers
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
171805
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 615.18

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 1 Bag (5 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon