(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Number Display Sticker 0

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 615.18 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
171500
171800
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Cord Amount Of Content

₹ 1,137.55

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more (Large) 80 mm sq. HS-0(5P) Large 1 Bag (5 Sheets)

₹ 615.18

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more (Small) 30 mm sq. HS-0(5P)S Small 1 Bag (5 Sheets)

Basic Specifications

  • Product Type
    Magnetic sticker
  • Display Content
    0
  • Material
    Aluminum Stickers
  • Amount Of Content
    1 Bag (5 Sheets)

Product Description

[Features]·These aluminum number stickers are also suitable for pasting onto curved surfaces. ·The display content is "0."·Aluminum stickers in 80 × 80, 60 × 60, 40 × 40 and 30 × 30 mm.

Part Number
171500
171800
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Cord Amount Of Content

₹ 1,137.55

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more (Large) 80 mm sq. HS-0(5P) Large 1 Bag (5 Sheets)

₹ 615.18

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more (Small) 30 mm sq. HS-0(5P)S Small 1 Bag (5 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1