(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Numerical Sticker 8

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 611.16 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
224308
224408
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Cord Amount Of Content

₹ 670.09

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more (Medium) 50X25 mm Number-8 (Medium) 1 Bag (10 Sheets)

₹ 611.16

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more (Small) 30X15 mm Number-8 (Small) 1 Bag (10 Sheets)

Basic Specifications

  • Product Type
    Magnetic sticker
  • Display Content
    8
  • Material
    Olefin Sticker
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

Available in 4 sizes: extra large, large, medium and small.
·Size (mm): 100 × 50 (extra large), 80 × 40 (large), 50 × 25 (medium), 30 × 15 (Small)
·Display contents: 8
·Quantity: 10 sheets

Part Number
224308
224408
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Cord Amount Of Content

₹ 670.09

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more (Medium) 50X25 mm Number-8 (Medium) 1 Bag (10 Sheets)

₹ 611.16

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more (Small) 30X15 mm Number-8 (Small) 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon