(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Illustration Sticker (High Voltage)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 099011

  • Product Type
    Magnetic sticker
  • Size
    120×100㎜
  • Display Content
    High Voltage
  • Cord
    GK-11
  • Material
    PET Sticker
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
099011
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 1,345.15

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 1 Bag (5 Sheets)

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    120×100㎜
  • Display Content
    High Voltage
  • Cord
    GK-11
  • Material
    PET Sticker
  • Amount Of Content
    1 Bag (5 Sheets)

Product Description

120 × 100 mm PET sticker.
·Size (mm): 120 × 100
·Display contents: High voltage
·Capacity: 5 pcs.

Specifications of 099011

  • Product Type
    Magnetic sticker
  • Size
    120×100㎜
  • Display Content
    High Voltage
  • Cord
    GK-11
  • Material
    PET Sticker
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
099011
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 1,345.15

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 1 Bag (5 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon