(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Organic Solvent Container Stickers by Type "Type 1 Organic Solvent"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 032005

  • Product Type
    Magnetic sticker
  • Size
    100×50㎜
  • Display Content
    Type 1 Organic Solvents
  • Cord
    Organic E
  • Material
    PET Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
032005
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 862.96

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1 Bag (10 Sheets)

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    100×50㎜
  • Display Content
    Type 1 Organic Solvents
  • Cord
    Organic E
  • Material
    PET Sticker
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

[Features]
Vertical organic solvent container type sticker.
Notation of "First class organic solvent, etc."
Because it is made of PET, it has excellent durability and impact resistance.
Background color is Red.
[Applications]
Used by attaching it to a solvent container, etc.

Specifications of 032005

  • Product Type
    Magnetic sticker
  • Size
    100×50㎜
  • Display Content
    Type 1 Organic Solvents
  • Cord
    Organic E
  • Material
    PET Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
032005
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 862.96

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1