Floor Sign Stand Floor Sign - 200

Floor Sign Stand Floor Sign - 200

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Floor sign which can be weighted using commercially available PET bottles.
[Features]
· Weights of up to 1.5 kg can be attached (Can also be used without weights)
· A wide variety of variations are available to facilitate use in a range of circumstances such as warning of danger in factories and public facilities, and in area management for shared spaces.
[Materials]
· Main body: ABS resin

Basic Specifications

  • Product Type
    Display stand
  • Material (Main Body)
    ABS Resin
  • Details Type
    Plain
  • Size(mm)
    600×280
  • Cord
    Floor Sign - 200
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s) or more
-

Part Number : 337200
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Display stand
  • Material (Main Body)
    ABS Resin
  • Details Type
    Plain
  • Size(mm)
    600×280
  • Cord
    Floor Sign - 200
  • Mass(kg)
    1.1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)