Pop Stand (Space for The Disabled)

Pop Stand (Space for The Disabled)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Slim form attracts attention without detracting from the scenery.
[Features]
· Chains can be attached, allowing use as a barricade.
· Signs (sold separately) can be changed easily with a push-in tool, allowing use in a variety of situations.
· Water-weighted type that can be moved easily by draining the water.
[Materials]
· Main body: polyethylene, Plate: rigid polyvinyl chloride

Basic Specifications

  • Product Type
    Display stand
  • Material (Main Body)
    Polyethylene (PE)
  • Size(mm)
    Overall Length: 1,250 x Pedestal Diameter: 370 Circle/Plate: 523 x 225 x 1
  • Display Content
    Space for disabled persons
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • Double-sided display
  • Single-sided display
  • Clear
Cord

Refine by

  • PS-8S
  • PS-8W
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Single-sided display
PS-8S
8 Day(s) or more
-

Part Number : 369108
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Display stand
  • Material (Main Body)
    Polyethylene (PE)
  • Details Type
    Single-sided display
  • Size(mm)
    Overall Length: 1,250 x Pedestal Diameter: 370 Circle/Plate: 523 x 225 x 1
  • Display Content
    Space for disabled persons
  • Cord
    PS-8S
  • Specification 1
    Plate: Laminated
  • Mass(kg)
    When filled with water: 13.5 / When filled with sand: 16
1 unit
Double-sided display
PS-8W
8 Day(s) or more
-

Part Number : 369208
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Display stand
  • Material (Main Body)
    Polyethylene (PE)
  • Details Type
    Double-sided display
  • Size(mm)
    Overall Length: 1,250 x Pedestal Diameter: 370 Circle/Plate: 523 x 225 x 1
  • Display Content
    Space for disabled persons
  • Cord
    PS-8W
  • Specification 1
    Plate: Laminated
  • Mass(kg)
    When filled with water: 13.5 / When filled with sand: 16

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)