(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Passage Guidance Sign "Emergency Exit →"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Not luminous.

Specifications of 065901

  • Shape
    Square shape
  • Specifications
    Standard Type
  • Display Content
    Emergency exit →
  • Size(mm)
    100×300×1
  • Cord
    FA-901
  • Amount Of Content
    1 pc.
Part Number
065901
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 620.55

4 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

Product Description

[Specifications]
·Size (mm): 100 × 300 × 1
·Materials: Rigid PVC

Specifications of 065901

  • Shape
    Square shape
  • Specifications
    Standard Type
  • Display Content
    Emergency exit →
  • Size(mm)
    100×300×1
  • Cord
    FA-901
  • Amount Of Content
    1 pc.
Part Number
065901
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 620.55

4 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon