(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Banner "Protect Children and Elderly from Traffic Accidents." Banner -6

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 255006

  • Product Type
    Safety sign
  • Size(mm)
    1500×450
  • Contens Displayed Detail
    Protect Children and the Elderly from Traffic Accidents
  • Material Details
    Tetron Pongee (Polyester)
  • Cord
    Banner -6
  • Amount Of Content
    1 pc.
Part Number
255006
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,099.00

2 Piece(s) 9 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    1500×450
  • Contens Displayed Detail
    Protect Children and the Elderly from Traffic Accidents
  • Material Details
    Tetron Pongee (Polyester)
  • Cord
    Banner -6
  • Amount Of Content
    1 pc.

Product Description

[Applications]
used to remind people to prevent traffic accidents.
[Features]
Made of polyester that is easy to dry and easy to store.

Specifications of 255006

  • Product Type
    Safety sign
  • Size(mm)
    1500×450
  • Contens Displayed Detail
    Protect Children and the Elderly from Traffic Accidents
  • Material Details
    Tetron Pongee (Polyester)
  • Cord
    Banner -6
  • Amount Of Content
    1 pc.
Part Number
255006
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,099.00

2 Piece(s) 9 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon