(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Management Label "Practicing Safe Driving" Management 112

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 50112

  • Product Type
    Safety sign
  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    Safe Driving Knowledge
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Admin 112
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Specification 2
    Double-Sided Sheet Tape Includes 6 Pieces
  • Amount Of Content
    1 pc.
Part Number
50112
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,034.95

1 Piece(s) 9 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    Safe Driving Knowledge
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Admin 112
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Specification 2
    Double-Sided Sheet Tape Includes 6 Pieces
  • Amount Of Content
    1 pc.

Product Description

600 × 450 × 1 mm, rigid polyvinyl chloride

Specifications of 50112

  • Product Type
    Safety sign
  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    Safe Driving Knowledge
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Admin 112
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Specification 2
    Double-Sided Sheet Tape Includes 6 Pieces
  • Amount Of Content
    1 pc.
Part Number
50112
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,034.95

1 Piece(s) 9 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1