- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Management Label "Preventing Oxygen Deficiency" Management 111
Specifications of 050111
-
- Product Type
- Safety sign
-
- Size(mm)
- 600×450×1
-
- Contens Displayed Detail
- Preventing Oxygen Deficiency
-
- Material Details
- Hard Polyvinyl Chloride
-
- Cord
- Admin 111
-
- Print Direction
- Front Print
-
- Specifications
- 3 mmφ Hole X 4
-
- Specification 2
- Double-Sided Sheet Tape Includes 6 Pieces
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 2,034.95
|
2 Piece(s)
|
|
6 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Product Type
- Safety sign
-
- Size(mm)
- 600×450×1
-
- Contens Displayed Detail
- Preventing Oxygen Deficiency
-
- Material Details
- Hard Polyvinyl Chloride
-
- Cord
- Admin 111
-
- Print Direction
- Front Print
-
- Specifications
- 3 mmφ Hole X 4
-
- Specification 2
- Double-Sided Sheet Tape Includes 6 Pieces
-
- Amount Of Content
- 1 pc.
Product Description
600 × 450 × 1 mm, rigid polyvinyl chloride
Specifications of 050111
-
- Product Type
- Safety sign
-
- Size(mm)
- 600×450×1
-
- Contens Displayed Detail
- Preventing Oxygen Deficiency
-
- Material Details
- Hard Polyvinyl Chloride
-
- Cord
- Admin 111
-
- Print Direction
- Front Print
-
- Specifications
- 3 mmφ Hole X 4
-
- Specification 2
- Double-Sided Sheet Tape Includes 6 Pieces
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 2,034.95
|
2 Piece(s)
|
|
6 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy