(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Management Label "What to Do During an Earthquake" Management 103

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 50103

  • Product Type
    Safety sign
  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    Do and Don'ts During Earthquake
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Admin 103
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Specification 2
    Double-Sided Sheet Tape Includes 6 Pieces
  • Amount Of Content
    1 pc.
Part Number
50103
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,034.95

1 Piece(s) 7 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    Do and Don'ts During Earthquake
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Admin 103
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Specification 2
    Double-Sided Sheet Tape Includes 6 Pieces
  • Amount Of Content
    1 pc.

Product Description

600 × 450 × 1 mm, rigid polyvinyl chloride

Specifications of 50103

  • Product Type
    Safety sign
  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    Do and Don'ts During Earthquake
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Admin 103
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Specification 2
    Double-Sided Sheet Tape Includes 6 Pieces
  • Amount Of Content
    1 pc.
Part Number
50103
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,034.95

1 Piece(s) 7 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1