Valve Signboard "Open When Heating and Closed When Cooling" Special 15-72

Valve Signboard "Open When Heating and Closed When Cooling" Special 15-72

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

100 × 50 × 2 mm, rigid polyvinyl chloride

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    100×50×2
  • Contens Displayed Detail
    Heating: ON, Cooling: OFF
  • Color
    White
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Special 15-72
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
-

Part Number : 166013
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    100×50×2
  • Contens Displayed Detail
    Heating: ON, Cooling: OFF
  • Color
    White
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Special 15-72
  • Print Direction
    Double-sided print
  • Specifications
    4 mmφ Hole X 1
  • Specification 2
    Laminated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)