Loading...

Valve Switch Label Normally Closed Special 15-133

Brand :
NIHONRYOKUJUJI

Caution

    Product Description

    Safety signs used for displaying where valves are open/closed.
    [Features]
    · Laminated, so text will not fade easily.
    · Size: 50 circle × 2 mm.
    · Material: PET.
    · Specifications: Laminated, Ø 4 (Diameter 4 mm) hole × 1, printed on both sides.
    [Applications]
    · Valve open/closed display.

    Valve Switch Label Normally Closed Special 15-133 | NIHONRYOKUJUJI | MISUMI India