Loading...

Valve Switch Label Normally Open Special 15-132

Brand :
NIHONRYOKUJUJI

Caution

    Product Description

    Safety labels laminated to prevent text from fading.
    [Features]
    · Tags used to indicate whether a valve is open or closed.
    · Laminated, so text will not fade easily.
    · Size: 50 circle × 2 mm.
    · Material: PET.
    · Specifications: Laminated · Ø 4 (Diameter 4 mm) hole × 1 · Printed on both sides.
    [Applications]
    · Valve open/closed display.