(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hazardous Material Sign "Hazardous Material Manufacturing Site" KHT-13R

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 52013

  • Product Type
    Safety sign
  • Size(mm)
    600×300×1
  • Contens Displayed Detail
    Dangerous Material Manufacturing Area
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    KHT-13R
  • Specifications
    Laminated
  • Amount Of Content
    1 pc.
Part Number
52013
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,345.15

1 Piece(s) 7 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    600×300×1
  • Contens Displayed Detail
    Dangerous Material Manufacturing Area
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    KHT-13R
  • Specifications
    Laminated
  • Amount Of Content
    1 pc.

Product Description

600 × 300 × 1 mm, rigid polyvinyl chloride

Specifications of 52013

  • Product Type
    Safety sign
  • Size(mm)
    600×300×1
  • Contens Displayed Detail
    Dangerous Material Manufacturing Area
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    KHT-13R
  • Specifications
    Laminated
  • Amount Of Content
    1 pc.
Part Number
52013
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,345.15

1 Piece(s) 7 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon