- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
- Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.
Hazardous Material Sign "Type, Product Name, Maximum Quantity, Multiple of Specified Quantity, Security Supervisor" KHY-16M
Specifications of 055116
-
- Product Type
- Safety sign
-
- Size(mm)
- 300×600×0.4
-
- Contens Displayed Detail
- Classification, Product Name, Maximum Quantity, Multiples of Specified Quantity, Security Supervisor
-
- Material Details
- Steel (Baked Melamine)
-
- Cord
- KHY-16M
-
- Specifications
- 3.5 mmφ Hole X 4
-
- Specification 2
- Meiji Thread
-
- Specification 3
- No Edge Wire Frame
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,345.15
|
2 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Product Type
- Safety sign
-
- Size(mm)
- 300×600×0.4
-
- Contens Displayed Detail
- Classification, Product Name, Maximum Quantity, Multiples of Specified Quantity, Security Supervisor
-
- Material Details
- Steel (Baked Melamine)
-
- Cord
- KHY-16M
-
- Specifications
- 3.5 mmφ Hole X 4
-
- Specification 2
- Meiji Thread
-
- Specification 3
- No Edge Wire Frame
-
- Amount Of Content
- 1 pc.
Product Description
[Specifications]
·Dangerous substance sign
·Steel (melamine baked coating)
·Size (mm) 300 × 600 × 0.4
·Mounting: 4 holes
Specifications of 055116
-
- Product Type
- Safety sign
-
- Size(mm)
- 300×600×0.4
-
- Contens Displayed Detail
- Classification, Product Name, Maximum Quantity, Multiples of Specified Quantity, Security Supervisor
-
- Material Details
- Steel (Baked Melamine)
-
- Cord
- KHY-16M
-
- Specifications
- 3.5 mmφ Hole X 4
-
- Specification 2
- Meiji Thread
-
- Specification 3
- No Edge Wire Frame
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,345.15
|
2 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy