(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Toilet Plate "For Men" Toilet -340-3

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 206053

  • Product Type
    Safety sign
  • Size(mm)
    200×80×3.5
  • Contens Displayed Detail
    Men's
  • Material Details
    Acrylic, (Plate) Aluminum
  • Cord
    Toilet-340-3
  • Specifications
    With Back Tape
  • Amount Of Content
    1 pc.
Part Number
206053
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,883.58

2 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    200×80×3.5
  • Contens Displayed Detail
    Men's
  • Material Details
    Acrylic, (Plate) Aluminum
  • Cord
    Toilet-340-3
  • Specifications
    With Back Tape
  • Amount Of Content
    1 pc.

Product Description

200 × 80 × 3.5 mm, Main body: acrylic, Plate section: aluminum

Specifications of 206053

  • Product Type
    Safety sign
  • Size(mm)
    200×80×3.5
  • Contens Displayed Detail
    Men's
  • Material Details
    Acrylic, (Plate) Aluminum
  • Cord
    Toilet-340-3
  • Specifications
    With Back Tape
  • Amount Of Content
    1 pc.
Part Number
206053
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,883.58

2 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1