- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Slide Type Valve Opening/Closing Plate (Slider Type) "Open (Red)/Close (Green)" Special 15-104B
Specifications of 165207
-
- Product Type
- Safety sign
-
- Size(mm)
- 90×35×3
-
- Contens Displayed Detail
- Open (Red) Closed (Green)
-
- Material Details
- (Body) Hard Polyvinyl Chloride
-
- Cord
- Special 15-104B
-
- Print Direction
- Double-Sided Back Printing
-
- Specifications
- 4 mmφ Hole X 2
-
- Feature 1
- Turn the card up/down, and the cursor slides, changing the display.
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 931.27
|
2 Piece(s)
|
|
9 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Product Type
- Safety sign
-
- Size(mm)
- 90×35×3
-
- Contens Displayed Detail
- Open (Red) Closed (Green)
-
- Material Details
- (Body) Hard Polyvinyl Chloride
-
- Cord
- Special 15-104B
-
- Print Direction
- Double-Sided Back Printing
-
- Specifications
- 4 mmφ Hole X 2
-
- Feature 1
- Turn the card up/down, and the cursor slides, changing the display.
-
- Amount Of Content
- 1 pc.
Product Description
Display changes when placed in a high location
Specifications of 165207
-
- Product Type
- Safety sign
-
- Size(mm)
- 90×35×3
-
- Contens Displayed Detail
- Open (Red) Closed (Green)
-
- Material Details
- (Body) Hard Polyvinyl Chloride
-
- Cord
- Special 15-104B
-
- Print Direction
- Double-Sided Back Printing
-
- Specifications
- 4 mmφ Hole X 2
-
- Feature 1
- Turn the card up/down, and the cursor slides, changing the display.
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 931.27
|
2 Piece(s)
|
|
9 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy